IESNA:LM-63-2002
[TEST]P945102
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-927-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2726
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
275 285.8 305.7 328.3 348 365.3 379.1 388.2 391.6 395.1
409 421 438.7 476.2 529.9 593.8 658 720.3 775.5 820.3
869.9 915.6 962.6 1006.7 1046 1059.2 1036.8 981.8 836.9 539.2
196.7 71.7 37.6 20.8 11.2 3.3 0
275 287.6 308.2 330.4 350.8 367.3 381.7 390.3 393.9 397.2
409.6 420.9 437.1 471.2 523.3 585.6 647.7 711.7 767.7 818.5
865.2 918.2 962.7 1006.9 1048 1066.5 1053.6 1003.5 869.4 582.9
223.4 78.4 41.4 22.5 11.9 4 0
275 285.9 305.3 327.1 346.4 363 376 384.4 387.7 389.2
398.8 411.7 426.2 453.5 499.7 558.2 625 692.3 753.5 803.5
849.1 900.2 957.7 1014.4 1068.4 1111.9 1141.4 1139.6 1039.3 765.3
355.6 116 59.5 33.3 15.7 5.2 0
275 284.3 302.1 322.4 339.9 355.1 367.5 374.9 378.1 379.1
384.3 398.1 412 428.2 459 503.5 557.8 618.6 683.7 750
815.4 883.4 955.4 1034.7 1115.8 1179.3 1231.7 1286.7 1307.2 1138.2
714.4 274.6 106.6 57.9 31.6 10.1 0
275 283.6 299.3 317.4 333.6 347.8 359.7 367.5 371.2 373.1
375.7 384.7 399.8 412.3 427.8 454.5 493.9 542.4 599.3 666.3
745.2 834.2 927.5 1035.8 1131 1225.1 1321.9 1439.3 1574.2 1604.2
1346.6 828.2 354.8 159.8 78.1 30.6 0
275 281.7 294.7 309.8 325 339.2 351.3 360.4 365.8 369.6
372.7 378.4 390 404.8 417.2 431.5 455.5 490.5 538.2 592.5
654.7 724 800.7 889.2 990.6 1114.9 1262.7 1440.5 1683.6 1912.4
1900.7 1525.1 905.7 387.3 134.3 30.2 0
275 281.6 294.1 309.6 324 337.9 350.1 359.6 365.3 369.5
372.5 378.3 389.2 403.7 416.6 430.7 452.8 484.5 532.3 582.3
646.4 709.4 784.6 871 973.3 1098 1245.9 1424.8 1668.5 1911.5
1906.3 1536.7 923.9 398.2 137.3 30.9 0
275 280.5 290.8 303.6 317.1 330.3 343.2 353.8 361.2 366.8
372.4 379.7 387.9 395.6 406.4 421.5 438.9 460.7 493.4 538.9
594.8 660.7 740 837.4 952.4 1085.5 1232.3 1392.8 1586.1 1760.6
1730.7 1383.6 822.3 324.8 97.1 19.2 0
275 279.7 287.1 297.7 309.6 322 334.9 346.5 356.1 364.8
373.2 382.4 390 396.5 404.7 414.4 430.8 454.6 491.6 544
613.6 701.4 804.6 919.3 1038 1162.6 1292.1 1431 1569.6 1613.4
1472.8 1048.3 492.7 173.3 69.1 27.3 0
275 277.7 282.8 290.4 300.1 311.2 323.5 335 345.7 356.1
366.5 376.8 385.6 393.8 402.2 411.9 426.5 450.6 491.6 551.7
634.9 736.5 848.3 963.9 1082.8 1204.3 1331.3 1446.1 1496.6 1398.4
1080.2 542.1 163.3 69.2 40.6 20.5 0
275 277.2 280.3 286.2 293.8 303.1 313.2 324 334.5 345.2
356.9 368.9 381 391.5 403.1 416.7 436.8 469.3 518.6 588.5
689.6 808.1 946.2 1088.7 1238.4 1363.7 1466.5 1499.9 1405.7 1127.4
702.4 278.3 83.4 34.5 16.7 5.5 0
275 276.3 278.9 283.9 291.4 299 308.9 319.1 329.3 339.3
351.1 363.9 376.7 388.3 401.9 417.2 439.7 470.4 516.3 582.3
673.1 788.5 921.1 1056.3 1181 1276.8 1324.7 1295.3 1166.2 887.2
507.4 193.4 67.1 27.4 11.9 2.4 0
275 275.9 277.4 282.8 289.2 297.1 305.6 314.8 324.5 333.9
344.5 356.6 368.1 379.7 392.2 407 425.1 450.2 483.1 527.3
590.8 677.1 780.3 884.9 972.5 1021.9 1013.8 944.6 819.4 611
335.5 129 50.4 25.1 15.9 6 0
275 274.3 276 280.3 286.3 293.8 302 310 317.8 324.5
332 338.9 345.2 350.2 352.4 352.1 348.7 342.4 334.5 327
320.1 317.2 317.2 311.5 288.2 243.4 186.1 135 100.5 78
62.6 51.7 42.8 33.9 22.4 9.5 0
275 273.6 275.1 280.2 286.8 294.1 302 309.8 317.2 322
324.3 323.5 320.7 314.3 304.3 291.1 275.1 257.6 239 217.7
197 177.1 158 140.3 124.2 111.4 100.1 91.8 83.9 75.5
65.3 55.3 43.9 32.5 19.7 8.9 0
275 272.7 275.4 280.6 287.6 295.5 304.6 312.9 317.9 319.9
317.5 311.3 303.6 293.7 282.9 270.3 254.6 236.9 217.8 197.7
177.9 159.4 143.2 129.4 117.2 107.1 98.7 93.8 87.6 79.6
69.5 55.9 43.2 30.7 17.8 9.2 0
275 272.6 275.6 281.9 289.5 298.8 308.2 314.6 317.7 317.2
313.8 308.7 300 288.1 274.3 260.4 245.6 228.5 209.5 190.1
172.2 157.2 143.9 132.4 121.9 112.6 107.1 102.1 102.2 103
96.2 84 74.7 58 40.2 26.9 0
275 273.3 277 283.8 293.4 302.6 309.9 315.6 317.5 317.1
314.2 308 297.7 285.1 270.3 254.8 235.5 214.8 194.7 176.8
161.6 148.8 138 128.7 119.5 111.3 104.4 112.6 128.4 135.4
131.8 126.1 120.9 97.7 78.3 55.6 0
275 273.4 278 286.1 295.2 304.9 311.8 315.9 317.2 316.9
314.3 308.5 298.7 286.3 268.4 247.7 223.6 200.9 179.1 162.3
146.8 135 125.2 117.5 109.9 99.8 104 114.3 119.6 117.2
110.9 110.4 96.1 78.6 66.5 47.2 0
275 273.6 278.7 287.4 297.4 306.3 312.6 316.2 317.7 317.2
314.6 309.5 301.9 289.5 270 244.4 216.1 189.1 165.7 146.5
130.8 119.9 112.2 105.7 95.5 93.6 99.1 105.3 103.3 97.5
93.1 88.6 72.5 59.3 50.1 35.5 0
275 273.7 279.3 288.4 299.3 307.7 314.2 317.9 319.8 319.4
316.4 312.2 304.6 290.5 269 241 209.4 177.9 151.4 132.5
119.6 110.4 103.7 96.9 88.2 90.6 95.6 98.5 95.4 105.4
96.8 86.4 64.9 52.4 43.2 26.6 0
275 274.3 279.6 288.6 298.8 308.3 314.8 318.5 320.7 320.8
318.7 314.9 307.6 294.1 272.1 243.1 209.8 176.9 149.6 131
118.9 109.7 102.8 95.5 87 89.6 94.5 97.4 94.1 104.5
96.8 78.8 62.8 51.8 43.1 20.8 0
